UMCX 2.5 Plug to UMCX 2.5 Plug Cable Using 1.37mm Coax, RoHS

Product ID: PE3CA1053

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1UMCX 2.5
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2UMCX 2.5
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-137mm
RF Cable Type1.37mm
RF Cable Impedance50

Description

UMCX 2.5 Plug to UMCX 2.5 Plug Cable Using 1.37mm Coax, RoHS

PE3CA1053 is a UMCX 2.5 plug to UMCX 2.5 plug cable using 1.37mm coax. This Pasternack UMCX 2.5 plug to UMCX 2.5 plug cable assembly uses a 50 Ohm UMCX 2.5 for connector 1 and a 50 Ohm UMCX 2.5 for connector 2.

Our plug UMCX 2.5 to plug UMCX 2.5 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3CA1053 UMCX 2.5 plug to UMCX 2.5 plug cable assembly is constructed with 1.37mm coax and the maximum VSWR is 1.55:1.